Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.660 |
| A dimension MM | 42.160 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.460 |
| Brand | Danfoss |
| Catalog Item | 38-190627-6-6 |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.160 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.660 |
| Product length mm | 42.164 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Reusable socket hex MM | 17.462 |
| Sub brand | Everflex |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146029980 |
