Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 60.960 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.360 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.220 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.400 |
| Product length mm | 60.960 |
| Product material | Brass |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 31.750 |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146054227 |
![Hose Fittings 38-190628 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213762%2FID432878032923-0101_preview.jpg&w=1920&q=75)