Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 38-191074-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End size 1 | -10 |
| End Type 1 | Ball Sleeve Compression Type |
| Hose cut off factor IN | 0.790 |
| Hose cut off factor MM | 20.066 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | PTFE Reusable |
| Sub brand | Everflex |
| Thread size 1 | 13/16-18 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137852 |
