Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.920 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 500-00195 |
| Compatible hose ID IN | 1.560 |
| Compatible hose ID MM | 39.700 |
| Construction Style | Crimp |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.170 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.140 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | E Series |