Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.920 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | 500-00375 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End Type 1 | Braze Type |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.610 |
| Hose cut off factor MM | 15.490 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.840 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | E Series |
| Sub brand | Everflex |