Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.330 |
| A dimension MM | 59.182 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.000 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.000 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.000 |
| Hose cut off factor IN | 1.670 |
| Hose cut off factor MM | 42.418 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.330 |
| Product length mm | 59.182 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Reusable socket hex MM | 25.000 |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031419 |
![Hose Fittings 63-190990-10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213771%2FID432878051930-0101_preview.jpg&w=1920&q=75)