Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Danfoss |
| Catalog Item | 800112-12-CZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.398 |
| Hose cut off factor MM | 35.500 |
| Hose size | -12 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.000 |
| Product material | Carbon steel |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread size 1 | 3/4-14 NPT |