Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.969 |
| A dimension MM | 75.410 |
| Angle shape | Straight |
| Backup hex size IN | 1.750 |
| Backup hex size MM | 44.450 |
| Brand | Danfoss |
| Catalog Item | 800120-20-316 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.750 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.781 |
| Hose cut off factor MM | 45.250 |
| Hose size | -20 |
| Inside diameter IN | 1.085 |
| Inside diameter MM | 27.550 |
| Product height in | 1.732 |
| Product height mm | 43.993 |
| Product length in | 2.969 |
| Product length mm | 75.413 |
| Product material | 316 Stainless steel |
| Product width in | 1.732 |
| Product width mm | 43.993 |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
| Thread size 1 | 1 1/4-11 1/2 NPT |