Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.702 |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.702 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 0.898 |
| Hose cut off factor MM | 22.800 |
| Hose size | -12 |
| Inside diameter IN | 0.620 |
| Inside diameter MM | 15.748 |
| Product material | 316L Stainless steel |
| Series | Everflex Convo Crimp |
| Sub brand | Everflex |
![Hose Fittings G820012-12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215926%2FID433457673008-0101_preview.jpg&w=1920&q=75)