Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compliances | SAE 070102 |
| Construction Style | Swage |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Product material | Brass |
| Sub brand | Everflex |
