Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B-1012 |
| Construction Style | Swage |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male 37 degree |
| End type 2 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.203 |
| Hose cut off factor MM | 30.556 |
| Inside diameter IN | 0.609 |
| Inside diameter MM | 15.469 |
| Product material | Brass |
| Sub brand | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146031600 |
