Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.175 |
| Construction Style | Swage |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product material | Brass |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.125 |
| Tube OD 1 MM | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030337 |
