Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4T5BJ4 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | SC SC-TW |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Swage |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.430 |
| Product material | Carbon steel |
| Sub brand | Everflex |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146030542 |
![Hose Fittings S-1310 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215757%2FID433457160841-0101_preview.jpg&w=1920&q=75)