Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 64.770 |
| Angle shape | 90 Degree |
| Catalog Item | EC2932-1212-503 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 3.730 |
| Drop dimension MM | 94.74 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 78-89 lb-ft(107-119 Nm) |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.164 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 4.307 |
| Product height mm | 109.400 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Series | E Series |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |