Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.390 |
| A dimension MM | 35.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2474-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.40 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.200 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.400 |
| Product height in | 0.360 |
| Product height mm | 9.144 |
| Product length in | 1.390 |
| Product length mm | 35.306 |
| Product material | Carbon steel |
| Product width in | 0.638 |
| Product width mm | 16.205 |
| Series | EJ Series |
| Thread size 1 | 9/16-18 UNF |