Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.900 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ2483-0404S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.570 |
| Drop dimension MM | 40.00 |
| End connection hex size IN | 0.438 |
| End connection hex size MM | 11.000 |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 14.000 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.200 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | EJ Series |
| Thread size 1 | 7/16-24 UN |