Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.420 |
| A dimension MM | 61.460 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8348-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 7.004 |
| Drop dimension MM | 177.9 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.813 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.540 |
| Hose cut off factor MM | 39.100 |
| Hose size | -8 |
| Inside diameter IN | 0.3500 |
| Inside diameter MM | 8.8000 |
| Product height in | 7.430 |
| Product height mm | 188.722 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Product width in | 0.938 |
| Product width mm | 23.813 |
| Thread size 1 | 13/16-16 UN |