Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.280 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | EJ8597-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male o'ring seal special |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.695 |
| Hose cut off factor MM | 43.053 |
| Hose size | -6 |
| Inside diameter IN | 0.2440 |
| Inside diameter MM | 6.2000 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 2.283 |
| Product length mm | 57.988 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |