Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.211 |
| A dimension MM | 81.559 |
| Angle shape | Straight |
| Backup hex size IN | 2.000 |
| Backup hex size MM | 50.800 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-2424-259 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.000 |
| End size 1 | -24 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.196 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.211 |
| Product length mm | 81.559 |
| Product material | 316 Stainless steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread sealant | No |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
