Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.432 |
| A dimension MM | 87.173 |
| Angle shape | Straight |
| Backup hex size IN | 2.500 |
| Backup hex size MM | 63.500 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC1349-3232-259 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End connection hex size IN | 2.500 |
| End size 1 | -32 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.796 |
| Hose cut off factor MM | 45.618 |
| Hose size | -32 |
| Inside diameter IN | 1.7490 |
| Inside diameter MM | 44.4240 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 3.432 |
| Product length mm | 87.173 |
| Product material | 316 Stainless steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Thread size 1 | 2-11 1/2 NPT |