Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.930 |
| A dimension MM | 23.622 |
| Angle shape | Straight |
| Catalog Item | FC2762-0606-259 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose size | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.544 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.930 |
| Product length mm | 23.622 |
| Product material | 316L Stainless steel |
| Product width in | 0.625 |
| Series | FC Series |
| Thread sealant | No |