Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.900 |
| A dimension MM | 22.860 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC3596-08-503 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| Finish plating | Zinc nickel |
| Hose size | -8 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |