Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.689 |
| A dimension MM | 42.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 26.000 |
| Brand | Danfoss |
| Catalog Item | FC3597-1212C |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.063 |
| End size 1 | -12 |
| End Type 1 | Ball Sleeve Compression Type |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.380 |
| Hose size | -12 |
| Inside diameter IN | 0.568 |
| Inside diameter MM | 14.420 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 1.725 |
| Product length mm | 43.815 |
| Product material | 303 Stainless steel |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Sub brand | Everflex |