Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.600 |
| A dimension MM | 40.640 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3629-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.715 |
| Hose cut off factor MM | 18.161 |
| Hose size | -8 |
| Inside diameter IN | 0.349 |
| Inside diameter MM | 8.860 |
| Product height in | 0.751 |
| Product height mm | 19.075 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product material | Carbon steel |
| Product width in | 0.751 |
| Product width mm | 19.075 |