Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.807 |
| A dimension MM | 20.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0506S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.319 |
| Hose cut off factor MM | 8.102 |
| Hose size | -6 |
| Inside diameter IN | 0.252 |
| Inside diameter MM | 6.400 |
| Product material | Carbon steel |
