Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.297 |
| A dimension MM | 32.940 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-0810S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.312 |
| Hose cut off factor MM | 7.920 |
| Hose size | -10 |
| Inside diameter IN | 0.4340 |
| Inside diameter MM | 11.0300 |
| Product height in | 0.813 |
| Product height mm | 20.638 |
| Product length in | 1.297 |
| Product length mm | 32.944 |
| Product material | Carbon steel |
| Product width in | 0.813 |
| Product width mm | 20.637 |
