Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.375 |
| A dimension MM | 34.920 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3630-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Protective oil |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.446 |
| Hose size | -16 |
| Inside diameter IN | 0.792 |
| Inside diameter MM | 20.120 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
