Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.413 |
| A dimension MM | 35.890 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.288 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3680-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.114 |
| Hose size | -5 |
| Inside diameter IN | 0.185 |
| Inside diameter MM | 4.699 |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 1.413 |
| Product length mm | 35.890 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
![Hose Fittings FC3680-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215669%2FID433158181696-0101_preview.jpg&w=1920&q=75)