Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.413 |
| A dimension MM | 35.890 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3680-0606B |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.825 |
| Hose cut off factor MM | 20.955 |
| Hose size | -6 |
| Inside diameter IN | 0.244 |
| Inside diameter MM | 6.198 |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.413 |
| Product length mm | 35.890 |
| Product material | Brass |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread size 1 | 3/8-18 NPTF |