Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.060 |
| A dimension MM | 52.320 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Catalog Item | FC3680-0810-350 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.175 |
| Hose cut off factor MM | 29.840 |
| Hose size | -10 |
| Inside diameter IN | 0.434 |
| Inside diameter MM | 11.030 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 2.060 |
| Product length mm | 52.324 |
| Product material | 304 Stainless steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 1/2-14 NPTF |