Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.340 |
| A dimension MM | 59.436 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC3680-1616B |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -16 |
| Inside diameter IN | 0.792 |
| Inside diameter MM | 20.116 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Brass |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Thread size 1 | 1-11 1/2 NPTF |
