Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.180 |
| A dimension MM | 30.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC4098-0405S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.680 |
| Drop dimension MM | 17.30 |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.694 |
| Hose cut off factor MM | 17.600 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.800 |
| Product height in | 1.083 |
| Product height mm | 27.508 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product material | Carbon steel |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Everflex |
| Thread size 1 | 7/16-20 UNF |