Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.240 |
| A dimension MM | 31.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC4098-0505S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.766 |
| Drop dimension MM | 19.50 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.875 |
| End connection torque | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 |
| End Type 1 | Female 37/45 universal swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.757 |
| Hose cut off factor MM | 19.200 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.600 |
| Product height in | 1.149 |
| Product height mm | 29.185 |
| Product length in | 1.240 |
| Product length mm | 31.496 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Everflex |
| Thread size 1 | 1/2-20 UNF |