Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.510 |
| A dimension MM | 241.554 |
| Angle shape | 134 Degree |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.462 |
| Brand | Danfoss |
| Catalog Item | FC4598-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.875 |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 9.030 |
| Hose cut off factor MM | 229.362 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 9.510 |
| Product length mm | 241.554 |
| Product material | Carbon steel |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Sub brand | Everflex |
| Thread size 1 | 5/8-18 UNF |