Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.440 |
| Backup hex size MM | 11.176 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6216-0606-63 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2807 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 28.956 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
