Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.940 |
| A dimension MM | 49.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6262-0403S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.113 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.420 |
| Hose cut off factor MM | 36.100 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.400 |
| Product material | Carbon steel |
| Thread size 1 | 7/16-24 UN |