Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.949 |
| A dimension MM | 49.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC6263-0503S |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.133 |
| Drop dimension MM | 54.20 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.269 |
| Hose cut off factor MM | 32.230 |
| Hose size | -3 |
| Inside diameter IN | 0.900 |
| Inside diameter MM | 2.400 |
| Product height in | 2.133 |
| Product height mm | 54.178 |
| Product length in | 1.949 |
| Product length mm | 49.505 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread size 1 | 1/2-20 UNF |