Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| Drop dimension IN | 1.730 |
| Drop dimension MM | 43.94 |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.620 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.734 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |
