Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.070 |
| A dimension MM | 52.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.875 |
| Brand | Danfoss |
| Catalog Item | FC8062-0505S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -5 |
| End Type 1 | Male inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.400 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.800 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.575 |
| Product length mm | 40.005 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 1/2-20 UNF |