Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8779-0404-333 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.288 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Male 37 degree |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.960 |
| Hose cut off factor MM | 24.400 |
| Hose size | -4 |
| Inside diameter IN | 0.1200 |
| Inside diameter MM | 3.0000 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.550 |
| Product length mm | 39.370 |
| Product material | 304 Stainless steel |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146145970 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)