Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.600 |
| A dimension MM | 40.600 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.300 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC8779-0606-333 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.500 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.110 |
| Hose cut off factor MM | 28.194 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product material | 304 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146146007 |
![Hose Fittings FC8779-XXXXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215779%2FID433457214859-0101_preview.jpg&w=1920&q=75)