Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.210 |
| A dimension MM | 56.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | 2807 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 20.574 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | None |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hex size 2 IN | 1.000 |
| Hex size 2 MM | 25.400 |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.528 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product material | Brass |
| Thread size 1 | 7/8-14 UNF |
