Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.210 |
| A dimension MM | 30.700 |
| Angle shape | 90 Degree |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| Drop dimension IN | 0.868 |
| Drop dimension MM | 22.00 |
| End connection torque | 8-9 lb-ft(12-13 Nm) |
| End size 1 | -3 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hose cut off factor IN | 0.694 |
| Hose cut off factor MM | 17.628 |
| Hose size | -3 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 3.000 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |