Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.310 |
| A dimension MM | 33.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC8780-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 0.851 |
| Drop dimension MM | 21.60 |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.462 |
| End connection torque | 18-30 lb-ft(24-41 Nm) |
| End size 1 | -6 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.819 |
| Hose cut off factor MM | 20.800 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 1.251 |
| Product height mm | 31.775 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Sub brand | Everflex |
| Thread size 1 | 9/16-18 UNF |
