Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 64.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FC8780-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.822 |
| Drop dimension MM | 46.30 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End connection torque | 79-92 lb-ft(107-125 Nm) |
| End size 1 | -12 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.662 |
| Hose cut off factor MM | 42.215 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.472 |
| Product height mm | 62.789 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Everflex |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |