Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| A dimension MM | 62.484 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 15.700 |
| Brand | Danfoss |
| Catalog Item | FC9063-0505S |
| Compatible hose ID IN | 0.260 |
| Compatible hose ID MM | 6.604 |
| Compatible hoses | 2807FC465 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.276 |
| Hose size | -5 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 0.960 |
| Product height mm | 24.384 |
| Product length in | 2.460 |
| Product length mm | 62.484 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.312 |
| Tube OD 1 MM | 7.937 |
