Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.180 |
| Compatible hose ID MM | 4.572 |
| Compatible hoses | 2807 FC186FC465 FC645 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hose size | -3 |
![Hose Fittings FC9779-1010 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215782%2FID433457230864-0101_preview.jpg&w=1920&q=75)