Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9779-0606S |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product width in | 0.690 |
| Product width mm | 17.526 |
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9779-0606S |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 1.600 |
| Product length mm | 40.640 |
| Product width in | 0.690 |
| Product width mm | 17.526 |