Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.273 |
| A dimension MM | 32.330 |
| Angle shape | Straight |
| Backup hex size IN | 0.430 |
| Backup hex size MM | 11.112 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC9846-0204S |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.430 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.660 |
| Hose cut off factor MM | 16.764 |
| Hose size | -4 |
| Inside diameter IN | 0.1290 |
| Inside diameter MM | 3.2700 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.273 |
| Product length mm | 32.330 |
| Product material | Carbon steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
![Hose Fittings FC9846-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215783%2FID433457227863-0101_preview.jpg&w=1920&q=75)