Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 45.970 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 2 IN | 0.680 |
| Hex size 2 MM | 17.462 |
| Hose cut off factor IN | 0.910 |
| Hose cut off factor MM | 23.114 |
| Hose size | -8 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.190 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
![Hose Fittings FC9846-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215783%2FID433457227863-0101_preview.jpg&w=1920&q=75)